IESNA:LM-63-2002
[TEST]P947256
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-930-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7951
TILT=NONE
52 -1 1 37 41 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1101 1243.9 1386.3 1506.8 1598.9 1654.7 1695.8 1738.5 1779.1 1825.6
1882.6 1943.9 2020.1 2103.3 2207.4 2355.8 2560.7 2837.8 3203.7 3672.1
4278.4 5005.3 5679 6070.1 5995.6 5421.5 4357.8 3161.6 2028.8 1442.2
995.2 623.9 347.3 75.6 0 0 0
1101 1222.6 1351.8 1457 1535.3 1586.8 1622.4 1661.3 1702.4 1744.6
1797.7 1861.2 1935.2 2017.3 2115.9 2245.2 2418.8 2648.3 2941.9 3350
3881.8 4392.3 4642.7 4556.7 4254.9 3748.7 2951.2 1997.1 1078.5 637
351.1 157.2 60.8 7.7 0 0 0
1101 1210 1310.2 1383.6 1438.9 1472.3 1495.9 1526.6 1553.4 1579.1
1615.3 1663.5 1720.5 1775.2 1833.8 1905.6 1989.9 2091.3 2215.6 2339.9
2377.7 2252.9 1936.8 1566 1153 800.2 565.3 408.1 286.5 206
139.1 83.3 46.6 20.8 3.8 0 0
1101 1178.7 1253.2 1308 1339.8 1356.2 1367.7 1372.6 1369.4 1356.8
1338.1 1328.3 1317.3 1291 1233.5 1151.4 1065.9 984.3 914.2 866.5
842.4 820.5 790.4 739.5 700.6 670.4 577.3 467.8 308.9 216.4
154.5 107.4 71.2 30.7 4.4 0 0
1101 1147.5 1201.2 1241.7 1263.6 1269.1 1256.5 1222.6 1167.8 1096.6
1019.9 958 917.5 892.8 873.1 844.1 802.4 762.5 731.2 714.8
714.8 719.2 720.3 715.9 683.6 612.4 536.8 486.4 409.7 329.2
238.8 156.7 85.4 33.4 2.2 0 0
1101 1122.3 1148.1 1177.6 1199 1196.8 1167.8 1111.4 1042.9 978.8
925.7 887.9 866 849.5 830.4 800.8 759.2 708.8 659.5 620.6
599.8 602.5 619.5 631 626.6 607.4 565.8 498.4 423.4 352.7
286.5 225.1 163.8 95.3 41.1 0 0
1101 1088.4 1096.6 1117.4 1140.4 1151.4 1134.4 1097.1 1055.5 1018.3
980.5 937.7 893.4 850.1 807.9 763.6 714.8 663.3 614.6 574.6
539 508.9 483.1 466.7 461.7 460.1 451.3 431.6 397.7 350
270 185.1 102.4 54.2 19.7 0 0
1101 1065.9 1045.6 1050 1083.4 1126.2 1159.6 1162.3 1138.8 1101.5
1058.2 1006.7 947 884.1 824.3 767.4 713.2 660.6 613.5 576.8
549.9 532.4 518.2 500.6 473.8 431.6 387.8 356 327.5 295.8
254.2 196.6 126.5 73.4 24.1 0 0
1101 1039.1 992 984.8 1017.7 1100.4 1189.1 1230.8 1218.2 1171.1
1114.7 1057.1 996.3 929 861.6 795.9 734 677 627.2 588.8
559.8 539.5 531.3 525.8 513.8 487.5 455.7 419.6 382.9 340.1
288.1 224.6 165.4 104.1 34 0 0
1101 1013.3 942.7 907.6 924.6 1007.8 1130 1228 1251.6 1210.5
1142 1076.3 1015.5 952 889 826 763.6 702.8 649.6 609.1
575.1 552.7 536.2 529.1 518.7 499.5 472.2 441.5 408.1 370.8
319.3 253.6 186.2 102.4 31.8 1.1 0
1101 990.3 912.5 866.5 873.1 947.6 1060.4 1159 1214.3 1199
1141.5 1076.3 1015.5 955.3 896.1 836.9 775.6 715.3 662.8 618.4
580.6 554.9 535.7 524.2 512.1 490.2 457.9 422.9 387.8 346.7
295.8 229 166.5 88.7 24.1 0 0
1101 985.9 893.4 829.3 817.2 866.5 954.7 1055.5 1122.3 1128.9
1093.3 1038 983.2 932.3 881.9 827.6 770.7 713.2 660 614.6
575.7 547.7 523.6 501.7 475.4 436.5 382.3 319.3 260.2 211.4
163.2 109 66.3 33.4 2.7 0 0
1101 959.1 845.2 755.3 711 713.2 741.1 778.9 809 824.9
824.9 805.2 780 753.1 723.6 692.3 661.7 628.3 588.3 547.2
507.8 462.8 416.3 375.8 334.7 279.3 224.6 184.6 152.8 121.6
89.3 55.3 25.7 7.1 0 0 0
1101 939.4 808.5 699.5 632.1 603.1 593.8 592.7 589.4 584.4
574 554.3 530.8 502.8 470 443.1 416.8 396.6 383.4 377.9
370.8 355.5 330.8 299.6 262.4 223.5 187.3 155.6 125.4 98
70.1 39.4 17 2.7 0 0 0
1101 929.5 783.8 665 586.6 547.7 527.5 509.9 490.2 468.3
448.6 432.7 414.6 399.9 382.3 364.8 346.2 322.1 295.2 272.8
249.8 229 210.9 196.6 180.8 161 139.1 117.2 93.7 71.8
48.7 30.7 14.8 0.5 0 0 0
1101 921.3 769 646.9 564.7 520.9 494.1 468.3 443.7 419
395.5 375.2 356 336.9 319.3 302.4 284.3 265.7 248.1 229.5
212 196.6 182.9 168.2 150.6 135.3 117.8 98 75.6 55.9
40.5 24.1 8.2 0 0 0 0
1101 929 774 649.6 560.9 509.4 474.9 448.6 426.1 404.2
382.3 361.5 340.1 321 303.4 285.9 267.8 248.1 228.4 208.1
190.6 175.8 163.2 152.3 141.3 129.3 112.8 94.8 78.9 65.2
50.4 34.5 12.6 0 0 0 0
1101 933.4 779.4 653.5 558.7 496.3 459.6 436 415.2 393.3
372.5 351.6 333 315.5 299.1 281.5 264 244.3 224.6 204.9
187.3 174.7 164.3 155.6 145.2 130.9 111.7 95.9 83.8 71.2
55.9 37.2 14.8 4.4 0 0 0
1101 933.4 785.5 658.4 557.1 485.8 447 424.5 403.7 382.9
359.9 340.1 323.2 304.5 286.5 268.4 249.8 231.1 212.5 195
180.8 171.4 162.7 153.4 139.1 119.4 95.3 83.8 71.8 58.6
42.7 22.5 9.3 2.2 0 0 0
1101 952 809 681.4 570.7 488 444.2 420.7 399.9 382.3
362.1 342.9 324.3 306.2 287.6 269.5 250.9 232.8 215.8 200.5
187.9 178 168.2 156.1 138.6 110.6 83.3 71.8 60.3 47.7
34 19.7 10.4 4.4 1.1 0 0
1101 962.9 824.9 697.3 582.8 495.7 447 421.2 400.9 382.3
363.2 344.5 326.5 308.4 290.9 273.3 255.2 237.7 221.3 206.5
193.9 183.5 172.5 158.8 139.7 110.6 82.2 70.7 58.6 46.6
32.3 19.2 11 5.5 2.7 0 0
1101 967.3 835.3 711 593.8 509.4 449.1 424 401.5 385.6
367.5 349.5 331.9 314.4 297.4 281 263.5 245.9 229.5 213.1
199.9 189 177.5 164.9 141.3 112.3 87.1 76.1 63.5 50.9
36.2 21.9 13.1 8.2 4.9 2.2 0
1101 998 883 764.1 646.3 542.8 470 429.4 407.5 390
374.1 357.7 341.2 324.8 307.8 290.9 273.9 256.3 240.5 225.1
211.4 198.8 186.2 172 154.5 132 104.1 88.7 75.6 62.4
47.7 30.1 18.6 12.1 8.8 4.4 0
1101 1021 926.2 820.5 707.7 600.3 510.5 443.1 409.7 390
374.1 358.2 342.3 325.9 309.5 291.9 273.3 256.3 239.9 224.6
212 198.8 185.1 169.8 152.8 134.2 112.8 94.8 81.6 68.5
54.8 39.4 20.3 12.1 7.7 3.8 0
1101 1042.9 976.6 892.8 799.2 696.2 595.4 498.4 425 393.8
375.2 358.2 342.3 325.9 308.4 291.4 273.3 255.2 237.7 219.1
201.6 185.1 169.8 155.6 143.5 129.3 111.7 93.1 75.6 61.9
49.8 37.2 20.8 9.3 4.9 1.6 0
1101 1078 1046.2 997.4 918.6 828.2 737.8 645.8 526.4 430.5
385.1 363.7 346.2 329.2 312.8 295.8 278.3 260.7 242.6 223.5
205.4 187.3 170.9 155.6 140.8 125.4 109 93.1 75.6 57.5
44.4 31.2 19.7 10.4 4.9 2.2 0
1101 1114.1 1120.7 1114.1 1076.3 1017.2 947 869.3 769.6 640.9
507.8 409.2 362.1 340.7 324.8 309.5 293 278.8 265.1 248.7
232.2 212 191.7 173.1 158.3 144.1 158.3 166 125.4 100.2
66.3 48.7 27.9 13.7 6.6 3.3 0
1101 1149.7 1197.4 1236.3 1251.6 1239.5 1200.6 1149.7 1102.1 1045.1
958 839.7 701.1 559.8 445.3 384.5 367 353.8 330.8 310
294.1 279.9 259.6 244.8 258 267.8 225.7 171.4 104.1 77.8
58.1 42.2 28.5 16.4 8.2 2.7 0
1101 1185.9 1275.1 1358.4 1420.3 1455.9 1458.1 1437.8 1418.6 1412.6
1408.8 1392.4 1360 1319.5 1268 1208.3 1133.3 1061.5 1036.3 1130.5
1334.8 1529.3 1558.3 1350.7 953.1 564.7 333.6 209.8 145.2 106.3
80.5 58.1 39.4 22.5 8.8 2.2 0
1101 1220.9 1346.3 1470.7 1574.8 1641.6 1673.3 1684.3 1695.3 1714.4
1744 1782.3 1828.4 1870.5 1912.7 1944.5 1994.9 2085.2 2254 2530
2888.2 3276.6 3655.6 3947 3981 3707.7 3182.9 2486.7 1736.3 1085.1
630.4 375.2 213.6 80.5 24.6 1.1 0
1101 1233.5 1378.7 1522.7 1642.1 1721 1760.4 1777.4 1793.3 1815.2
1845.3 1881.5 1928.6 1976.2 2027.7 2097.8 2198.6 2345.4 2562.3 2863
3262.3 3789.3 4507.9 5399.6 5974.8 5835.6 5408.9 4821.8 4188 3586.6
2971.5 2292.8 1569.3 922.4 374.1 94.2 0
1101 1242.8 1400.6 1564.9 1695.3 1780.7 1822.9 1835.5 1842.1 1845.3
1853.6 1864.5 1878.8 1884.8 1903.9 1946.7 2021.7 2141.1 2334.5 2618.7
3001.6 3535.7 4339.2 5520.1 7090.5 7590 7186.9 6708.7 6179.6 5628.6
4815.7 3763 2622.6 1596.7 630.4 201.6 0
1101 1263.6 1449.9 1639.9 1797.1 1892.4 1919.8 1902.9 1862.3 1803.7
1739.1 1677.2 1615.8 1558.9 1530.9 1564.3 1710 1968.6 2281.3 2574.4
2852.1 3175.8 3618.4 4256.5 5478.5 6942.1 6643.5 5934.2 5468.6 5149.9
4695.8 4039 3155.5 2196.4 858.9 141.3 0
1101 1274.6 1500.8 1707.9 1873.3 1953.8 1952.1 1882.6 1772.5 1656.4
1546.3 1454.3 1383 1341.4 1382.5 1586.8 1934.6 2359.7 2808.3 3281
3798 4290.5 4760.4 5305.4 6111.1 7139.8 7339.7 6809.5 6214.7 5605
4880.9 3908.7 2757.3 1334.8 522.5 58.6 0
1101 1291.6 1511.8 1729.8 1898.5 1979.5 1945 1822.3 1667.3 1543
1432.3 1344.2 1281.2 1266.9 1385.8 1700.7 2168.5 2756.2 3480.9 4361.7
5327.3 6320.4 7312.9 8205.2 9219 10151.3 10387.4 9960.7 9147.3 8062.2
6635.3 4670.6 3031.2 1676.1 808.5 93.7 0
1101 1292.7 1514.5 1729.8 1893 1965.3 1930.2 1810.8 1656.9 1518.9
1408.2 1321.7 1264.7 1272.9 1438.4 1809.7 2345.4 3047.6 3939.9 4955.4
5990.6 7004 8023.3 9073.9 10261.9 11125.7 11174.5 10493.1 9305.6 7734.6
6092.5 4525.4 2957.3 1720.5 681.9 86 0
1101 1292.7 1509 1716.6 1866.2 1934.6 1926.4 1849.2 1730.3 1600
1483.8 1397.3 1337.6 1332.7 1463 1789.5 2268.2 2840.6 3509.4 4251
4992.1 5736.5 6451.8 7170.5 8155.3 9120.4 9378.4 8898 8081.4 7018.2
5831.2 4520 3404.2 2027.2 769.6 67.9 0
1101 1277.9 1479.4 1668.4 1805.4 1875.5 1897.9 1885.3 1833.3 1755
1667.9 1584.1 1511.8 1472.9 1509 1685.9 2007.5 2422.1 2864.1 3273.8
3669.3 4016.6 4344.1 4802 5673 6547.7 6434.9 5692.1 5006.4 4400
3643 2737.6 1836.6 893.4 250.9 30.7 0
1101 1277.3 1457.5 1623.5 1743.5 1810.3 1848.6 1873.3 1885.9 1889.7
1883.1 1864.5 1841.5 1816.3 1812.5 1856.8 1992.7 2230.4 2563.4 2942.5
3376.8 3915.8 4627.9 5552.4 6524.1 6707.1 5689.4 4396.7 3233.9 2354.7
1848.1 1350.2 979.4 576.2 160.5 6.6 0
1101 1247.2 1398.9 1538.6 1640.5 1701.8 1747.3 1786.7 1823.4 1870
1920.4 1970.8 2034.9 2096.2 2179.5 2303.8 2482.9 2738.7 3126 3654
4299.2 5048 5937.5 6932.2 7288.8 6763.5 5521.8 4143.7 2798.4 2018.4
1460.3 974.4 586.6 135.3 3.3 0 0
1101 1243.9 1386.3 1506.8 1598.9 1654.7 1695.8 1738.5 1779.1 1825.6
1882.6 1943.9 2020.1 2103.3 2207.4 2355.8 2560.7 2837.8 3203.7 3672.1
4278.4 5005.3 5679 6070.1 5995.6 5421.5 4357.8 3161.6 2028.8 1442.2
995.2 623.9 347.3 75.6 0 0 0
